SLAU213B March 2007 – August 2018
Some of these interfaces have the option of being inactive when not in use to conserve power. This is made possible by port pin configurations on the MSP430 MCUs or hardware jumpers on the experimenter board. For details of the jumper configurations and positions, see Section 6.5.1.