SLAU213B March 2007 – August 2018
Interface to the wireless world is accomplished through the wireless evaluation module header supporting the CCxxxxEMK boards. The transceiver modules are connected to the USART of the MSP430FG4618 configured in SPI mode. For libraries that interface the MSP430 MCUs, visit the CC2500 product page. The CC2420EMK (obsolete) supports the IEEE 802.15.4 and Zigbee standards. The CC1100EMK (obsolete) supports an RF carrier frequency up to 868 MHz, and the CC2500EMK and CC2420EMK support an RF carrier frequency of 2.4 GHz.