SLAU358Q September 2011 – October 2019
Tx ->3E 58 04 04 A1 0 - - 0 0 - - CKL CKH
Rx ->80 0 n n B0 B1 B2 B3 ... Bn CKL CKH
The Get Selected Status command gets the selected status or results from the MSP-Gang programmer. The following numbers (A1) are available. See the description of the MSPGANG_GetAPIStatus function (Section 4.2.43) for details of the B0...Bn byte contents.
| GET_APP_FLAGS | 10 |
| GET_LAST_STATUS | 12 |
| GET_LAST_ERROR_NO | 14 |