SLAU599B August   2015  – July 2021

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 Next Steps: Looking Into the Provided Code
  3. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1  BoosterPack Plug-in Module Pinout
      2. 2.1.2  TI OPT3001 Light Sensor
      3. 2.1.3  TI TMP006 Temperature Sensor
      4. 2.1.4  Servo Motor Connector
      5. 2.1.5  3-Axis Accelerometer
      6. 2.1.6  RGB Multicolor LED
      7. 2.1.7  Piezo Buzzer
      8. 2.1.8  Color 128x128-Pixel TFT LCD Display
      9. 2.1.9  Microphone
      10. 2.1.10 2-Axis Joystick With Pushbutton
      11. 2.1.11 User Pushbuttons
    2. 2.2 Power
    3. 2.3 Design Files
      1. 2.3.1 Hardware
      2. 2.3.2 Software
      3. 2.3.3 Quick Start Guide
    4. 2.4 Hardware Change log
  4. 3Software Examples
    1. 3.1 BOOSTXL-EDUMKII_Accelerometer_MSP432P401R
      1. 3.1.1 Source File Structure
      2. 3.1.2 Operation
    2. 3.2 BOOSTXL-EDUMKII_JoyStick_MSP432P401R
      1. 3.2.1 Source File Structure
      2. 3.2.2 Operation
    3. 3.3 BOOSTXL-EDUMKII_LightSensor_MSP432P401R
      1. 3.3.1 Source File Structure
      2. 3.3.2 Operation
    4. 3.4 BOOSTXL-EDUMKII_Temperature_MSP432P401R
      1. 3.4.1 Source File Structure
      2. 3.4.2 Operation
    5. 3.5 BOOSTXL-EDUMKII_MicrophoneFFT_MSP432P401R
      1. 3.5.1 Source File Structure
      2. 3.5.2 Operation
      3. 3.5.3 CMSIS DSP Software Library in MSP432
  5. 4Additional Resources
    1. 4.1 TI LaunchPad Development Kit Portal
    2. 4.2 Download Code Composer Studio IDE, IAR, or Energia
    3. 4.3 SimpleLink MSP432 SDK and TI Resource Explorer
    4. 4.4 The Community
      1. 4.4.1 TI E2E™ Community
      2. 4.4.2 Community at Large
  6. 5Schematics
  7. 6Revision History

Power

The board was designed to be powered by the attached LaunchPad development kit, and requires both 3.3-V and 5-V power rails. Some 20-pin LaunchPad development kits like MSP-EXP430FR4133 may not provide the necessary 5-V power, which will limit the functionality.