SLAU599B August   2015  – July 2021

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 Next Steps: Looking Into the Provided Code
  3. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1  BoosterPack Plug-in Module Pinout
      2. 2.1.2  TI OPT3001 Light Sensor
      3. 2.1.3  TI TMP006 Temperature Sensor
      4. 2.1.4  Servo Motor Connector
      5. 2.1.5  3-Axis Accelerometer
      6. 2.1.6  RGB Multicolor LED
      7. 2.1.7  Piezo Buzzer
      8. 2.1.8  Color 128x128-Pixel TFT LCD Display
      9. 2.1.9  Microphone
      10. 2.1.10 2-Axis Joystick With Pushbutton
      11. 2.1.11 User Pushbuttons
    2. 2.2 Power
    3. 2.3 Design Files
      1. 2.3.1 Hardware
      2. 2.3.2 Software
      3. 2.3.3 Quick Start Guide
    4. 2.4 Hardware Change log
  4. 3Software Examples
    1. 3.1 BOOSTXL-EDUMKII_Accelerometer_MSP432P401R
      1. 3.1.1 Source File Structure
      2. 3.1.2 Operation
    2. 3.2 BOOSTXL-EDUMKII_JoyStick_MSP432P401R
      1. 3.2.1 Source File Structure
      2. 3.2.2 Operation
    3. 3.3 BOOSTXL-EDUMKII_LightSensor_MSP432P401R
      1. 3.3.1 Source File Structure
      2. 3.3.2 Operation
    4. 3.4 BOOSTXL-EDUMKII_Temperature_MSP432P401R
      1. 3.4.1 Source File Structure
      2. 3.4.2 Operation
    5. 3.5 BOOSTXL-EDUMKII_MicrophoneFFT_MSP432P401R
      1. 3.5.1 Source File Structure
      2. 3.5.2 Operation
      3. 3.5.3 CMSIS DSP Software Library in MSP432
  5. 4Additional Resources
    1. 4.1 TI LaunchPad Development Kit Portal
    2. 4.2 Download Code Composer Studio IDE, IAR, or Energia
    3. 4.3 SimpleLink MSP432 SDK and TI Resource Explorer
    4. 4.4 The Community
      1. 4.4.1 TI E2E™ Community
      2. 4.4.2 Community at Large
  6. 5Schematics
  7. 6Revision History

Piezo Buzzer

The CUI CEM-1203(42) piezo buzzer can play various frequencies based on the user-provided PWM signal. You can even play different tones back to back to create a song. The reference designator for the piezo buzzer is BUZ1.

More information on the piezo buzzer can be found at http://www.cui.com/product/components/buzzers/audio-transducers/magnetic/cem-1203(42).

Table 2-6 Piezo Buzzer Pinout
BoosterPack Plug-in Module Header ConnectionPin Function
J4.40Buzzer input