SLAU887 February   2023 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview of BSL Features
  4. 2Terminology
  5. 3BSL Architecture
    1. 3.1 Design
      1. 3.1.1 Timeout Feature
        1. 3.1.1.1 Interface Autodetection
        2. 3.1.1.2 Command Reception
    2. 3.2 BSL Invocation
      1. 3.2.1 Blank Device
      2. 3.2.2 Application Request
      3. 3.2.3 GPIO Based Invocation
      4. 3.2.4 Debug Mailbox Command
      5. 3.2.5 Others
        1. 3.2.5.1 Pre-Boot Application Verification
    3. 3.3 Memory
      1. 3.3.1 SRAM Memory Usage
    4. 3.4 BSL Configuration
    5. 3.5 BSL Status
  6. 4Bootloader Protocol
    1. 4.1 Packet Format
    2. 4.2 UART and I2C BSL Protocol
      1. 4.2.1 BSL Acknowledgment
      2. 4.2.2 Peripheral Configuration
        1. 4.2.2.1 UART
        2. 4.2.2.2 I2C
        3. 4.2.2.3 CRC
    3. 4.3 Bootloader Core Commands
      1. 4.3.1  Connection
      2. 4.3.2  Get Device Info
      3. 4.3.3  Unlock Bootloader
      4. 4.3.4  Program Data
      5. 4.3.5  Program Data Fast
      6. 4.3.6  Readback Data
      7. 4.3.7  Flash Range Erase
      8. 4.3.8  Mass Erase
      9. 4.3.9  Factory Reset
      10. 4.3.10 Standalone Verification
      11. 4.3.11 Start Application
      12. 4.3.12 Change Baud Rate
    4. 4.4 BSL Core Response
      1. 4.4.1 BSL Core Message
      2. 4.4.2 Detailed Error
      3. 4.4.3 Memory Readback
      4. 4.4.4 Device Info
      5. 4.4.5 Standalone Verification
    5. 4.5 Bootloader Security
      1. 4.5.1 Password Protected Commands
        1. 4.5.1.1 Security Alert
      2. 4.5.2 BSL Entry
  7. 5Sample Program Flow with Bootloader
  8. 6Secondary Bootloader
    1. 6.1 Secondary Bootloader Example
  9. 7Interface Plug-in
    1. 7.1 Implementation
      1. 7.1.1 Init
      2. 7.1.2 Receive
      3. 7.1.3 Transmit
      4. 7.1.4 Deinit
      5. 7.1.5 Important Notes
    2. 7.2 Flash Plug-in Type
    3. 7.3 Overriding an Existing Interface
      1. 7.3.1 UART Interface Flash Plug-in Example
  10. 8References
  11. 9Revision History

SRAM Memory Usage

The SRAM Memory layout explains the memory used for bootloader's operation.

  • Data and Stack section - Used by BSL for it's operation. While exiting the bootloader, these sections of the SRAM are cleared.
  • Variable Buffer Space - Buffer space used for storing the data packets received /sent during the BSL communication

The SRAM memory allowed for read and write access by the host is BSL Buffer Start Address to [SRAM end address - 0x120], where SRAM end address is determined by the SRAM memory available in each device. Since the same SRAM space is shared with variable buffer space, it has chances of getting overwritten during an SRAM write/read operation.

GUID-20221116-SS0I-PBMP-X8WG-FPCFCQKXCCQ1-low.pngFigure 3-3 SRAM Usage

A - SRAM Start Address (0x20000000)

B- 'BSL Buffer Start Address' known from the 'Get Device Info' command response, when no Flash plug-in interface is registered

C- 'BSL Buffer Start Address' known from the 'Get Device Info' command response. It will be same as 'B' when no Flash plug-in interface is registered

D- BSL Buffer End Address ='BSL Buffer Start Address' + (2 * 'BSL Max Buffer size'), where BSL Buffer Start Address and BSL Max Buffer Size can be known from 'Get Device Info' command response

E- Start address of the stack allocation (E - 0x120). It will be same as 'D' when the 'BSL Max Buffer size' is less than 0xFFFF

F- End address of the SRAM memory available in the device. Refer to device specific data sheet to know this.

Section B- C :

  • Data section that will be allocated for Flash Plug-in operation, when registered in BSL configuration

Section C- D:

  • Buffer space used to store data packets

  • Maximum size is (2 * 0xFFFF)

Section C-E:

  • Available memory for SRAM read and write operation through BSL commands