SLAU887 February   2023 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview of BSL Features
  4. 2Terminology
  5. 3BSL Architecture
    1. 3.1 Design
      1. 3.1.1 Timeout Feature
        1. 3.1.1.1 Interface Autodetection
        2. 3.1.1.2 Command Reception
    2. 3.2 BSL Invocation
      1. 3.2.1 Blank Device
      2. 3.2.2 Application Request
      3. 3.2.3 GPIO Based Invocation
      4. 3.2.4 Debug Mailbox Command
      5. 3.2.5 Others
        1. 3.2.5.1 Pre-Boot Application Verification
    3. 3.3 Memory
      1. 3.3.1 SRAM Memory Usage
    4. 3.4 BSL Configuration
    5. 3.5 BSL Status
  6. 4Bootloader Protocol
    1. 4.1 Packet Format
    2. 4.2 UART and I2C BSL Protocol
      1. 4.2.1 BSL Acknowledgment
      2. 4.2.2 Peripheral Configuration
        1. 4.2.2.1 UART
        2. 4.2.2.2 I2C
        3. 4.2.2.3 CRC
    3. 4.3 Bootloader Core Commands
      1. 4.3.1  Connection
      2. 4.3.2  Get Device Info
      3. 4.3.3  Unlock Bootloader
      4. 4.3.4  Program Data
      5. 4.3.5  Program Data Fast
      6. 4.3.6  Readback Data
      7. 4.3.7  Flash Range Erase
      8. 4.3.8  Mass Erase
      9. 4.3.9  Factory Reset
      10. 4.3.10 Standalone Verification
      11. 4.3.11 Start Application
      12. 4.3.12 Change Baud Rate
    4. 4.4 BSL Core Response
      1. 4.4.1 BSL Core Message
      2. 4.4.2 Detailed Error
      3. 4.4.3 Memory Readback
      4. 4.4.4 Device Info
      5. 4.4.5 Standalone Verification
    5. 4.5 Bootloader Security
      1. 4.5.1 Password Protected Commands
        1. 4.5.1.1 Security Alert
      2. 4.5.2 BSL Entry
  7. 5Sample Program Flow with Bootloader
  8. 6Secondary Bootloader
    1. 6.1 Secondary Bootloader Example
  9. 7Interface Plug-in
    1. 7.1 Implementation
      1. 7.1.1 Init
      2. 7.1.2 Receive
      3. 7.1.3 Transmit
      4. 7.1.4 Deinit
      5. 7.1.5 Important Notes
    2. 7.2 Flash Plug-in Type
    3. 7.3 Overriding an Existing Interface
      1. 7.3.1 UART Interface Flash Plug-in Example
  10. 8References
  11. 9Revision History

Overriding an Existing Interface

This feature allows user to override existing ROM BSL interfaces, UART & I2C with the Flash version. In this case once flash plug-in is loaded, ROM version will become inactive and can never be used. To revert the device to use ROM interface use SWD_Factory_Reset (Factory reset through Debug Subsystem Mailbox).