SLAU896A July   2023  – March 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  AC-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB
      3. 2.1.3 External
    2. 2.2  AC-MB Power Supply
    3. 2.3  Default Jumper Setting on TAS2574EVM
    4. 2.4  I2C Target Address Selection
    5. 2.5  IOVDD and AVDD Power Supply Options on EVM
    6. 2.6  VBAT Power Supply for TAS2574 on EVM
      1. 2.6.1 VBAT 2S EVM Hardware Configuration
      2. 2.6.2 VBAT 3S EVM Hardware Configuration
    7. 2.7  1-Channel Configuration
    8. 2.8  4-Channel Configuration
    9. 2.9  Speaker Outputs
    10. 2.10 4-Wire Measurement of Load
  9. 3Software
    1. 3.1 PurePath Console 3 Quick Start Up
    2. 3.2 PPC3 - 257x EVM Feature Description
      1. 3.2.1 Limiter and Brown-Out Protection
      2. 3.2.2 Playback and PCM Configuration
      3. 3.2.3 TDM Receiver and Transmitter PPC3 Configuration
      4. 3.2.4 Miscellaneous and IRQZ Configuration
      5. 3.2.5 Tone Generator and Ultrasonic Chirp Generator
      6. 3.2.6 AVDD Bridge, Music Efficiency and Noise Gate
      7. 3.2.7 Boost and Channel Gain
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

IOVDD and AVDD Power Supply Options on EVM

TAS2574EVM daughter card provide multiple flexible options for IOVDD_BUFF, IOVDD and AVDD power supplies. There are options to select between internal or external voltage sources for each of these supplies individually.

IOVDD_BUFF is 1.8V power supply, which is used for the buffers and voltage translators.

IOVDD is the input/output power supply for TAS2574 device, which can be either 1.2V or 1.8V.

AVDD is the analog power supply for TAS2574 device, which is 1.8V fixed. If using IOVDD_MB from AC-MB as 1.2V, then make sure to select AVDD source to be either external or +1.8V_LDO.

Figure 6-1shows the default jumper setting for IOVDD_BUFF, IOVDD and AVDD. By default, 1.8V coming from the AC-MB motherboard (IOVDD_MB) has been selected for IOVDD_BUFF, IOVDD and AVDD with the help of jumper J9, J5 and J11.

TAS2574EVM Default Jumper Setting for IOVDD_BUFF, IOVDD and
                                                  AVDD Figure 2-8 Default Jumper Setting for IOVDD_BUFF, IOVDD and AVDD

There are 1.8V and 3.3V LDOs included in the EVM. These LDOs are powered from the supply connected to J43, or these can be supplied either from 5 V rail coming from AC-MB, depending on the configuration of jumper J45.