This section shows how to set the EVM
jumpers in order to evaluate TAS2574EVM in a 2 S battery application for VBAT as
depicted in Figure 1-2.
In this case, VBAT pin C1 must still
be connected to a power supply range from 3 V up to 5 V, while VBAT_SNS and the
boost inductor can be connected to a higher 2 S supply range from 4.5V up to 9
V.
- VBAT pin C1 connection can be
connected to USB-5V by changing J56 position to 2-3 instead of 1-2.
- VBAT_SNS pin C4 connection can be
modified using J28, this connection is optional.
- 2 S VBAT supply is directly
available at J30 (or J72) and J31 (or J73) for channel-1 and J55 (or J58) and J3
(or J59) for channel-2. If using J43 to supply 2 S battery voltage, then make
sure to change J45 to use +5V_MB instead.