SLAU896A July 2023 – March 2026
TAS2574 features internal tone generator that can be used independently from the digital audio playback. This sine wave generator can be used in the audible frequency band, or for ultrasonic applications as well. However, only one of these cases can be used at a time.
The tone generator is a simple tool that can be used to generate sine waves from 16 Hz up to 20 kHz, which amplitude is configured from -105dB up to 0 dB. There is an optional ramp effect that goes from 0 to 1 second in 10 millisecond steps.
The ultrasonic chirp generator can be used to play a pulsing sweep tone for sine waves with frequencies higher than 20 kHz. The frequency sweep is set by a start frequency and a bandwidth. The frequency change between each sweep step is defined from 100 Hz up to 2 kHz. The amplitude of the chirp can be configured from -80dB and up to -6dB. There is also an optional ramp effect before and after the chirp that goes up to 1 second in 10 millisecond steps. And finally, an Off period between chirps can be configured from 0 to 2 seconds in 10 millisecond steps as well.