SLAU896A July 2023 – March 2026
Two dual-mono EVMs can be interconnected using J75 and J76 headers, mounting one EVM on top of another. This enables the evaluation of a total of 4 audio channels.
When 2 EVMs are interconnected, the following jumper configuration must be considered:
In addition to the jumper configurations, make sure each amplifier is set for a different I2C address using S2 and S3 on each EVM.