SLAU927C March 2024 – March 2025 MSPM0G3507
The FOC algorithm is periodically executed in the interrupt routine to update the rotor angle to extract the maximum efficiency from the motor. This FOC rate can be configured by user based on the application bandwidth requirements.
HIGH_FREQ_FOC_EN bit configuration in the Section 5.3.6 can be set to 0b to get the maximum FOC execution rate of 16kHz. Setting this bit to 1b reduces the maximum FOC execution rate by 2.