SLAU927C March 2024 – March 2025 MSPM0G3507
Register map contains set of three register structures for Setting the Motor Control Tuning Parameters, Monitoring the Motor Status variables and Setting the Real time Control parameters using User Input registers, User Status registers and User Control Registers, respectively.
Real time control of the FOC registers can be performed in three ways.
Figure 5-1 Expressions for Input, Control and Status Registers in CCS Debug
ModeThe following sections describe registers and the variables associated with these structures.