SLAU927C March 2024 – March 2025 MSPM0G3507
Table 2-1 shows the supported MSPM0 LaunchPad kits and EVMs and the connection guides for 3-phase sensorless FOC motor control.
| MSPM0Gxxx LaunchPad™ Kit | Motor Driver Hardware | Hardware User's Guide | Current Sense Amplifiers | SPI Driver Support | Recommended Motor Voltage Range | Recommended Motor Power |
|---|---|---|---|---|---|---|
| LP-MSPM0G3507 | BOOSTXL-DRV8323RS | BOOSTXL-DRV8323Rx EVM User’s Guide | 3 | Yes | 6V to 60V | < 1000W |
| LP-MSPM0G3519 | ||||||
| LP-MSPM0G3507 | DRV8316REVM | DRV8316REVM User's Guide | 3 | Yes | 4.5V to 35V | < 80W |
| LP-MSPM0G3519 | ||||||
| LP-MSPM0G3507 | DRV8329EVM | DRV8329AEVM User's Guide | 1 | No | 4.5V to 60V | <1000W |
| LP-MSPM0G3519 | ||||||
| MSPM0G1507 | TIDA-010250 Reference Design | TIDA-010250 Design Guide | 1, 2, 3 | No | 265V maximum AC supply | <1000W |