SLAZ769 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1 AES_ERR_01
    2. 6.2 GPIO_ERR_05
    3. 6.3 GPIO_ERR_06
    4. 6.4 KEYSTORE_ERR_01
    5. 6.5 SYSCTL_ERR_01
    6. 6.6 SYSPLL_ERR_01
    7. 6.7 TIMER_ERR_04
    8. 6.8 TIMER_ERR_06
    9. 6.9 TIMER_ERR_07
  9. 7Trademarks
  10. 8Revision History

SYSCTL_ERR_01

SYSCTL Module

Category

Functional

Function

SW-POR functionality is combined with HW-POR

Description

When a user writes to the LFSSRST register with the correct key to generate a software-triggered POR, the RSTCAUSE register will display 0x2 (indicating an NRST-triggered POR) instead of the expected 0x3 (Software-Triggered POR). This occurs because the SW-POR functionality is combined with the HW-POR path.

Workaround

No