SLDA059 February 2022 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , LP8733 , TPS65218 , TPS6521815 , TPS6521855
The LP8733xx and TPS65218xx are optimized and highly integrated power management solutions for the AM64x and AM243x processors. Table 2-1 provides an overview of the technical features for each PMIC family.
| Features | LP8733xx | TPS65218xx |
|---|---|---|
| Input range | 2.8 V to 5.5 V | 2.7 V to
5.5 V (Converters) 1.8 V to 5.5 V (LDO) |
| Number of regulators | 4 | 7 |
| Number of DC-DC step-down converters | 2 | 3
(Adjustable output voltage) 2 (Backup battery domain) |
| Number of Buck-boost converters | 0 | 1 |
| Number of LDOs | 2 | 1 |
| Additional Features |
|
|
| Ability to reprogram using EEPROM | No | Yes |
The LP8733xx is a one-time programmable (OTP) device that comes pre-programmed to simplify the design process and allows direct implementation of the given power configuration with no modifications needed.
The TPS65218xx is a non-volatile memory (NVM) device that comes both pre-programmed and user-programmable. For example, the TPS6521855 is pre-programmed to meet the AM64x power sequence and configuration needs when paired with the LP873364. The TPS6521815 is a user programmable DIY device that comes with a blank EEPROM and disabled regulators to provide freedom to customize the desired output voltages, sequencing and more from start up as further explained in Section 6. All devices in the TPS65218xx family have a reprogrammable EEPROM, allowing flexibility to change configuration settings according to system needs.