SLDS271A September 2024 – March 2025 DRV81602-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
VM_NOR | Supply voltage range for normal operation | 4 | - | 40 | V |
VM_LOW | Lower supply voltage range for extended operation, parameter deviation possible | 3 | - | 4 | V |
VDD | Logic supply voltage, fSCLK = 5MHz | 3 | - | 5.5 | V |
| VI | Control and SPI Inputs (nSLEEP, IN0, IN1, nSCS, SCLK, SDI) | 0 | - | 5.5 | V |
TA | Ambient temperature | -40 | - | 125 | °C |
TJ | Junction temperature | -40 | - | 150 | °C |