SLDS271A September 2024 – March 2025 DRV81602-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Default |
R = 0 W = 1 | R = 1 W = 0 | 0011 | 00 | ACT | RST | DISOL | OCP | PAR3 | PAR2 | PAR1 | PAR0 | 00h | ||||
Field | Bits | Type | Description |
ACT | 7 | RW |
|
RST | 6 | RW |
|
DISOL | 5 | RW |
|
OCP | 4 | RW |
|
PAR3 | 3 | RW |
|
PAR2 | 2 | RW |
|
PAR1 | 1 | RW |
|
PAR0 | 0 | RW |
|