SLDS271A September 2024 – March 2025 DRV81602-Q1
PRODUCTION DATA
The microcontroller selects the device by means of the nSCS pin. Whenever the pin is in logic low state, data transfer can take place. When nSCS is in logic high state, any signals at the SCLK and SDI pins are ignored and SDO is forced into a high impedance state.