Field | Bits | Type | Description |
FPWM | 7-4 | RW | 0000b: Reserved 0001b: base frequency fINT - 37.2% 0010b: base frequency fINT - 31.9% 0011b: base frequency fINT - 26.9% 0100b: base frequency fINT - 21.0% 0101b: base frequency fINT - 15.5% 0110b: base frequency fINT - 10.9% 0111b: base frequency fINT - 5.8% 1000b (default): base frequency fINT 1001b: base frequency fINT + 4.3% 1010b: base frequency fINT + 8.9% 1011b: base frequency fINT + 14.0% 1100b: base frequency fINT + 19.5% 1101b: base frequency fINT + 25.6% 1110b: base frequency fINT + 32.4% 1111b: base frequency fINT + 40%
|
FCTR1 | 3 | RW | - 0b: PWM frequency of PWM generator 1 is 100 or
200 or 400Hz determined by FREQ1 bits
- 1b: PWM frequency of PWM generator 1 is 800 or
1600 or 2000Hz determined by FREQ1 bits
|
FCTR0 | 2 | RW |
- 0b: PWM frequency of PWM generator 0
is 100 or 200 or 400Hz determined by FREQ0 bits
- 1b: PWM frequency of PWM generator 0
is 800 or 1600 or 2000Hz determined by FREQ0 bits
|
EN_PWM1 | 1 | RW | |
EN_PWM0 | 0 | RW | |