SLLA565 September   2021 TUSB1044

 

  1.   Trademarks
  2. 1Introduction
  3. 2TUSB1044 Configuration and Control Implementation
    1. 2.1 TUSB1044 Four-Level Pins
      1. 2.1.1 I2C_EN
      2. 2.1.2 VIO_SEL
      3. 2.1.3 UEQ[1:0] and DEQ[1:0]
      4. 2.1.4 CFG[1:0]
    2. 2.2 TUSB1044 Two-Level Pins
      1. 2.2.1 FLIP, CTL0, and CTL1
      2. 2.2.2 DIR0 and DIR1
      3. 2.2.3 SWAP
      4. 2.2.4 HPDIN
      5. 2.2.5 SLP_S0#
  4. 3TUSB1044 I2C Mode Implementation
    1. 3.1 TUSB1044 Operating Mode Configuration, General_1 Register, 0x0A
    2. 3.2 VOD Configuration, General_3 Register 0x0C
    3. 3.3 Upstream and Downstream Equalization Configuration Registers, UFP1_EQ, UFP2_EQ, DFP1_EQ, and DFP2_EQ Registers 0x10, 0x11, 0x20, 0x21
  5. 4Benefits of Using the I2C Mode Control
  6. 5TUSB1044 Host Implementation Example
  7. 6TPS6598X, TPS6599X Based I2C Control and Tuning
    1. 6.1 Enable PD Controller I2C Control of External Slaves
    2. 6.2 Example of I2C Configuration Upon PD Controller PoR Event and Detach Event
    3. 6.3 Example of I2C Configuration Upon Cable-Orientation Event and DP Configuration Event
    4. 6.4 Notes for Application
  8. 7References

Introduction

This application note explains the key USB Type-C control, DP pin assignment configuration, and signal tuning working flow for TUSB1044 with TI PD controller TPS6598X and TPS6599X family.

The TI PD controller TPS6598X and TPS6599X families are highly-integrated PD controller solutions with two power switches integrated for sink and source (TPS6598X) or source (TPS6599X) power paths and compliant for PD3.0 operation. The PD controller acts as a primary and configures the TUSB1044 in the GPIO or the I2C mode depends on the CC and PD communication of the PD controller.

For host (source) or device (sink) applications, the TUSB1044 enables a USB/DP compliant system to pass both USB/DP transmitter electrical compliance and USB receiver jitter tolerance tests.