SLLK033 January 2025 THVD9491-SEP
The main HDR irradiation characterization was performed at 10krad, 20krad and 30krad. The HDR RLAT units that were irradiated to 30krad(Si) were annealed at 25ÂșC for 72 hours. Units irradiated to 30krad(Si) and were annealed for 72 hours are denoted as 31krad(Si) in the Section 5 . ATE parametric testing was completed before and after the anneal
Table 2-1 lists the serialized samples used for TID Radiation Lot Acceptance Testing (RLAT).
| Control Group | Dose Rate = 168.26rads(Si)/s Effective Dose Rate (Anneal 72 hours) = 115.74mrad(Si)/s | |||
|---|---|---|---|---|
Total Samples: 3 | Total Samples: 5 Biased / TID Level | |||
| Exposure Levels | ||||
| 0krad (Si) | 10krad(Si) | 20krad(Si) | 30krad(Si) | |
| Biased | Biased | Biased | Biased | Biased + 72 hr anneal |
| 1 - 3 | 4-8 | 9-13 | 14-18 | 19-23 |