SLLK033 January   2025 THVD9491-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Bias Diagram
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  7. 4Reference Documents
  8. 5Appendix A: HDR TID Report Data

TID Characterization Summary Results

The parametric data for the THVD9491-SEP passes to 30krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.

Overall, the THVD9491-SEP showed a strong degree of hardness to HDR TID irradiation up to 30krad(Si). The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. In accordance with MIL-STD-883K section 3.13.1.1, this device does not exhibit ELDRS effects due to every spec parameter post irradiation remaining below the pre-irradiation electrical specification limits at a low dose rate. For the datasheet electrical parameters and associated tests, see "THVD9491-SEP Datasheet".

See Section 5 for HDR report up to 30krad(Si).