SLLSE11H March 2012 – March 2019 SN65HVD72 , SN65HVD75 , SN65HVD78
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC(3) | Supply voltage | 3 | 3.3 | 3.6 | V | |
| VI | Input voltage at any bus terminal (separately or common mode)(1) | –7 | 12 | V | ||
| VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
| VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
| VID | Differential input voltage | –12 | 12 | V | ||
| IO | Output current, driver | –60 | 60 | mA | ||
| IO | Output current, receiver | –8 | 8 | mA | ||
| RL | Differential load resistance | 54 | 60 | Ω | ||
| CL | Differential load capacitance | 50 | pF | |||
| 1/tUI | Signaling rate | SN65HVD72 | 250 | kbps | ||
| SN65HVD75 | 20 | Mbps | ||||
| SN65HVD78 | 50 | Mbps | ||||
| TA(2) | Operating free-air temperature (See Thermal Information) | –40 | 125 | °C | ||
| TJ | Junction temperature | –40 | 150 | °C | ||