SLLSE71C September 2011 – October 2025 ISO7231C-Q1
PRODUCTION DATA
The ISO7231-Q1 device is available in multiple channel configurations and default output-state options to enable wide variety of application uses. Table 6-1 lists these device features.
| PRODUCT(1) | SIGNALING RATE |
INPUT THRESHOLD |
CHANNEL CONFIGURATION |
|---|---|---|---|
| ISO7231C | 25 Mbps | ≅1.5 V (TTL) | 2/1 |