SLLSE71C September 2011 – October 2025 ISO7231C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay | See Figure 5-1 | 18 | 45 | ns | |
| PWD | Pulse-width distortion(1) |tPHL – tPLH| | 5 | ||||
| tsk(pp) | Part-to-part skew (2) | 8 | ns | |||
| tsk(o) | Channel-to-channel output skew (3) | 0 | 4 | ns | ||
| tr | Output signal rise time | See Figure 5-1 | 2.4 | ns | ||
| tf | Output signal fall time | 2.3 | ||||
| tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 5-2 | 15 | 25 | ns | |
| tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | |||
| tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | |||
| tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | |||
| tfs | Failsafe output delay time from input power loss | See Figure 5-3 | 12 | μs | ||