9 Revision History
Changes from Revision B (February 2025) to Revision C (October 2025)
- Changed 'Certificate planned' with 'Basic certificate: 40047657' in
VDE column, 'Master contract number: 220991' in CSA column, and 'File number:
E181974' in UL column in the the Safety-Related Certifications
sectionGo
- Changed 'Plan to certify' with 'Certified' in all 3 places in the
2nd row of the Safety-Related Certifications sectionGo
- Fixed typos and errors in Insulation Specifications
tableGo
- Changed the IEC 60664-1 RATINGS TABLE - Specification I-III test conditions From: Rated mains voltage ≤150 VRMS To: Rated mains voltage ≤300 VRMS. Added a row for the I-II specificationsGo
Changes from Revision A (November 2024) to Revision B (February 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision * (September 2011) to Revision A (November 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated reference from capacitive isolation to isolation barrier
throughout the documentGo
- Updated VDE V 0884-11 to DIN VDE 0884-17 throughout the
documentGo
- Updated electrical and switching characteristics to match device performanceGo
- Changed CI - Typical value from 1 To: 2Go
- Changed Figure 4-1, Figure 4-2, and Figure 4-3
Go
- Added the Detailed Description, Overview, Feature
Description, and Device Functional Modes
sectionsGo
- Moved the Functional Diagram section to the Detailed
Description section and renamed to "Functional Block Diagram"
sectionGo
- Added the Typical Application, Design Requirements,
Detailed Design Procedure, and Application Curves
sectionsGo
- Changed the Life Expectancy vs Working Voltage section to the
Insulation Characteristics Curves section and moved under the
Application Curves sectionGo
- Added the Documentation Support and Related
Documentation sectionsGo