|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge(3) |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
±4000 |
V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
±1000 |
V |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) AEC Q100-002 indicates that HBM stressing must be in accordance with the ANSI/ESDA/JEDEC JS-001 specification