SLLSEK4C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
The TUSB4041I-Q1 device allows device configuration through one-time programmable (OTP) non-volatile memory. The programming of the OTP is supported using vendor-defined USB device requests. Contact TI for details using the OTP features
Table 6-2 lists features that can be configured using the OTP.
| CONFIGURATION REGISTER OFFSET | BIT FIELD | DESCRIPTION |
|---|---|---|
| REG_01h | [7:0] | Vendor ID LSB |
| REG_02h | [7:0] | Vendor ID MSB |
| REG_03h | [7:0] | Product ID LSB |
| REG_04h | [7:0] | Product ID MSB |
| REG_07h | [0] | Port-removable configuration for downstream ports 1. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
| REG_07h | [1] | Port-removable configuration for downstream ports 2. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
| REG_07h | [2] | Port-removable configuration for downstream ports 3. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
| REG_07h | [3] | Port-removable configuration for downstream ports 4. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
| REG_0Ah | [3] | Enable device attach detection |
| REG_0Ah | [4] | High-current divider mode enable |
| REG_0Bh | [0] | USB 2.0 port polarity configuration for downstream ports 1 |
| REG_0Bh | [1] | USB 2.0 port polarity configuration for downstream ports 2 |
| REG_0Bh | [2] | USB 2.0 port polarity configuration for downstream ports 3 |
| REG_0Bh | [3] | USB 2.0 port polarity configuration for downstream ports 4 |
| REG_F0h | [3:1] | USB power switch power-on delay |