SLLSEK4C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
The TUSB4041I-Q1 device does not have specific power-sequencing requirements with respect to the core power (VDD) or I/O and analog power (VDD33). The core power (VDD) or I/O power (VDD33) can be powered up for an indefinite period of time while the other is not powered up if all of the following constraints are met:
A supply bus is powered-up when the voltage is within the recommended operating range. A supply bus is powered-down when it is below that range, and either stable or in transition.
The device requires a minimum reset duration of 3 ms. This reset duration is defined as the time when the power supplies are in the recommended operating range to the deassertion of the GRSTz pin. Generate the reset pulse using a programmable-delay supervisory device or using an RC circuit.