SLLSER9E November 2016 – December 2024 ISO7710
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | ||
| VCC(UVLO+) | UVLO threshold when supply voltage is rising | 2 | 2.25 | V | ||
| VCC(UVLO-) | UVLO threshold when supply voltage is falling | 1.7 | 1.8 | V | ||
| VHYS(UVLO) | Supply voltage UVLO hysteresis | 100 | 200 | mV | ||
| IOH | High level output current | VCC2 = 5 V | -4 | mA | ||
| VCC2 = 3.3 V | -2 | |||||
| VCC2 = 2.5 V | -1 | |||||
| IOL | Low level output current | VCC2 = 5 V | 4 | mA | ||
| VCC2 = 3.3 V | 2 | |||||
| VCC2 = 2.5 V | 1 | |||||
| VIH | High level Input voltage | 0.7 x VCC1 | VCC1 | V | ||
| VIL | Low level Input voltage | 0 | 0.3 x VCC1 | V | ||
| DR(1) | Data Rate | 0 | 100 | Mbps | ||
| TA | Ambient temperature | -55 | 25 | 125 | °C | |