SLLSER9E November 2016 – December 2024 ISO7710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA =94.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 241 | mA | ||
| RθJA = 94.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 368 | |||||
| RθJA = 94.4°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 482 | |||||
| PS | Safety input, output, or total power | RθJA = 94.4°C/W, TJ = 150°C, TA = 25°C, see Figure 5-2 | 1324 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| D-8 PACKAGE | ||||||
| IS | Safety input, output, or supply current (1) | RθJA =146.1°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 156 | mA | ||
| RθJA = 146.1°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 238 | |||||
| RθJA = 146.1°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 311 | |||||
| PS | Safety input, output, or total power (1) | RθJA = 146.1°C/W, TJ = 150°C, TA = 25°C, see Figure 5-4 | 856 | mW | ||
| TS | Maximum safety temperature (1) | 150 | °C | |||