SLLSER9E November 2016 – December 2024 ISO7710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO7710 | |||||||
| Supply current - DC signal | VI = VCC1 (ISO7710), VI = 0 V (ISO7710 with F suffix) | ICC1 | 0.5 | 1.2 | mA | ||
| ICC2 | 0.6 | 1.1 | |||||
| VI = 0V (ISO7710), VI = VCC1 (ISO7710 with F suffix) | ICC1 | 1.6 | 2.3 | ||||
| ICC2 | 0.6 | 1.2 | |||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.1 | 1.8 | ||
| ICC2 | 0.6 | 1.2 | |||||
| 10 Mbps | ICC1 | 1.1 | 1.8 | ||||
| ICC2 | 0.9 | 1.5 | |||||
| 100 Mbps | ICC1 | 1.2 | 2 | ||||
| ICC2 | 3.4 | 4.6 | |||||