SLLSER9E November 2016 – December 2024 ISO7710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = -2mA; see Figure 6-1 | VCC2 - 0.3 | 3.2 | V | |
| VOL | Low-level output voltage | IOL = 2mA; see Figure 6-1 | 0.1 | 0.3 | V | |
| VIT+(IN) | Rising input threshold voltage | 0.6 x VCC1 | 0.7 x VCC1 | V | ||
| VIT-(IN) | Falling input threshold voltage | 0.3 x VCC1 | 0.4 x VCC1 | V | ||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCC1 | 0.2 x VCC1 | V | ||
| IIH | High-level input current | VIH = VCC1 at INx | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
| CMTI | Common mode transient immunity | VI = VCC1 or 0 V, VCM = 1200 V; see Figure 6-3 | 85 | 100 | kV/µs | |