SLLSEU2C March   2017  – December 2024 ISO7710-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
  7. 6 Absolute Maximum Ratings
  8. 7 ESD Ratings
  9. 8 Recommended Operating Conditions
  10. 9 Thermal Information
  11. 10Power Ratings
  12. 11Insulation Specifications
  13. 12Safety-Related Certifications
  14. 13Safety Limiting Values
  15. 14Electrical Characteristics—5-V Supply
  16. 15Supply Current Characteristics—5-V Supply
  17. 16Electrical Characteristics—3.3-V Supply
  18. 17Supply Current Characteristics—3.3-V Supply
  19. 18Electrical Characteristics—2.5-V Supply 
  20. 19Supply Current Characteristics—2.5-V Supply
  21. 20Switching Characteristics—5-V Supply
  22. 21Switching Characteristics—3.3-V Supply
  23. 22Switching Characteristics—2.5-V Supply
  24. 23Parameter Measurement Information
  25. 24Detailed Description
    1. 24.1 Overview
    2. 24.2 Functional Block Diagram
    3. 24.3 Feature Description
      1. 24.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 24.4 Device Functional Modes
      1. 24.4.1 Device I/O Schematics
  26. 25Application and Implementation
    1. 25.1 Application Information
    2. 25.2 Typical Application
      1. 25.2.1 Design Requirements
      2. 25.2.2 Detailed Design Procedure
      3. 25.2.3 Application Curve
        1. 25.2.3.1 Insulation Lifetime
    3. 25.3 Power Supply Recommendations
    4. 25.4 Layout
      1. 25.4.1 Layout Guidelines
        1. 25.4.1.1 PCB Material
      2. 25.4.2 Layout Example
  27. 26Device and Documentation Support
    1. 26.1 Documentation Support
      1. 26.1.1 Related Documentation
    2. 26.2 Related Links
    3. 26.3 Receiving Notification of Documentation Updates
    4. 26.4 Support Resources
    5. 26.5 Trademarks
    6. 26.6 Electrostatic Discharge Caution
    7. 26.7 Glossary
  28. 27Revision History
  29. 28Mechanical, Packaging, and Orderable Information

Description

The ISO7710-Q1 device is a high-performance, single-channel digital isolator with 5000VRMS (DW package) and 3000VRMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO7710-Q1 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. In the event of input power or signal loss, default output is high for a device without suffix F and low for a device with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, the device helps prevent noise currents on data buses, such as CAN and LIN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through ingenious chip design and layout techniques, the electromagnetic compatibility of the ISO7710-Q1 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7710-Q1 device is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE (NOM)
ISO7710-Q1 SOIC (D, 16) 4.90mm × 6mm 4.90mm × 3.91mm
SOIC (DW, 16) 10.30mm × 10.30mm 10.30mm × 7.50mm
For more information, see Section 28.
The package size (length × width) is a nominal value and includes pins, where applicable.
ISO7710-Q1 Simplified Schematic Simplified Schematic