SLLSEU2C March 2017 – December 2024 ISO7710-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 23-1 | 7.5 | 12 | 21 | ns |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.2 | 5.9 | ns | ||
| tsk(pp) | Part-to-part skew time(2) | 4.6 | ns | |||
| tr | Output signal rise time | See Figure 23-1 | 1 | 3.5 | ns | |
| tf | Output signal fall time | 1 | 3.5 | ns | ||
| tDO | Default output delay time from input power loss | Measured from the
time VCC1 goes below 1.7V. See Figure 23-2 |
0.1 | 0.3 | μs | |
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns | ||