SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
TDP158 incorporates a swap function which can swap the lanes, see Figure 7-4. The EQ, Pre-emphasis, termination, and slew setup will follow the new mapping. This function can be used with the SCL_CTL/SWAP pin 13 when I2C_EN pin 8 is low or can be implemented using control the register 0x09h bit 7 and is only valid for HDMI mode.
| Normal Operation | SWAP = L or CSR 0x09h bit 7 is 1’b1 | Pin Numbers |
|---|---|---|
| IN_D2 → OUT_D2 | IN_CLK → OUT_CLK | [1, 2] → [30, 29] |
| IN_D1 → OUT_D1 | IN_D0 → OUT_D0 | [4, 5] → [27, 26] |
| IN_D0 → OUT_D0 | IN_D1 → OUT_D1 | [6, 7] → [25, 24] |
| IN_CLK → OUT_CLK | IN_D2 → OUT_D2 | [9, 10] → [22, 21] |
Figure 7-4 TDP158 Swap Function