SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage Range(3) | VCC | –0.3 | 4 | V |
| VDD | –0.3 | 1.4 | V | |
| Voltage Range | Main Link Input Differential Voltage (IN_Dx) | 0 | 1.56 | V |
| Main Link Input Single Ended on Pin | –0.3 | 1.4 | V | |
| TMDS Output ( OUT_Dx) | –0.3 | 4 | V | |
| HPD_SRC, VSADJ, SDA_CTL/PRE, OE, A1/EQ2, A0/EQ1, TERM, I2C_EN, SLEW, SCL_CTL/SWAP, SDA_SRC, SCL_SRC | –0.3 | 4 | V | |
| HDP_SNK, SDA_SNK, SCL_SNK | –0.3 | 6 | V | |
| Continuous power dissipation | See Section 5.4 | |||
| Storage temperature, Tstg | –65 | 150 | °C | |