SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| DR(RX_DATA) | TMDS data lanes data rate | 0.25 | 6 | Gbps | ||
| DR(RX_CLK) | TMDS clock lanes clock rate | 25 | 340 | MHz | ||
| tRX_DUTY | Input clock duty circle | 40% | 50% | 60% | ||
| R(INT) | Input differential termination impedance | 80 | 100 | 120 | Ω | |
| V(TERM) | Input Common Mode Voltage | OE = H | 0.7 | V | ||