SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| DDC and I2C | ||||||
| VIL | SCL/SDA_CTL, SCL/SDA_SRC low level input voltage | 0.3 x VCC | V | |||
| VIH | SCL/SDA_CTL, input voltage | 0.7 x VCC | VCC + 0.5 | V | ||
| VOL | SCL/SDA_CTL, SCL/SDA_SRC low level output voltage | IO = 3mA and VCC > 2V | 0.4 | V | ||
| IO = 3mA and VCC > 2V | 0.2 x VCC | V | ||||
| HPD | ||||||
| VIH | High-level input voltage | HPD_SNK | 2.1 | V | ||
| VIL | Low-level input voltage | HPD_SNK | 0.8 | V | ||
| VOH | High-level output voltage | IOH = –500µA; HPD_SRC, | 2.4 | 3.6 | V | |
| VOL | Low-level output voltage | IOL = 500µA; HPD_SRC, | 0 | 0.4 | V | |
| ILKG | Failsafe condition leakage current | VCC = 0V; VDD = 0V; HPD_SNK = 5V; | 40 | μA | ||
| IH(HPD) | High level input current | Device powered; VIH = 5V; IH(HPD) includes R(pdHPD) resistor current | 40 | μA | ||
| Device powered; VIL = 0.8V; IL(HPD) includes R(pdHPD) resistor current | 30 | μA | ||||
| R(pdHPD) | HPD input termination to GND | VCC = 0V | 150 | 190 | 220 | kΩ |