SLLSFQ8C December 2024 – September 2025 THVD9491-SEP
PRODUCTION DATA
THVD9491-SEP transceivers have extended bus fault protection compared to standard RS-485 devices. Transceivers that operate in rugged industrial environments are often exposed to voltage transients greater than the -7V to +12V defined by the TIA/EIA-485A standard. To protect against such conditions, the generic RS-485 devices with lower absolute maximum ratings requires expensive external protection components. To simplify system design and reduce overall system cost, the device is protected up to ±40V without the need for any external components.