SLLSFQ8C December 2024 – September 2025 THVD9491-SEP
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Contact discharge, per IEC 61000-4-2 (1) | Bus terminals and GND | ±8,000 | V |
| Air-gap discharge, per IEC 61000-4-2 (1) | Bus terminals and GND | ±8,000 | |||
| V(EFT) | Electrical fast transient | Per IEC 61000-4-4 | Bus terminals | ±4,000 | V |