SLLSFT3A November 2025 – September 2026 MC121-Q1
PRODMIX
The MC121-Q1 has a closed loop (speed) control mode which can be used to maintain constant speed under varying operating conditions (VM, load) as shown in Figure 6-10. Speed loop is enabled by setting SPEED_LOOP_EN to 0x1 and the speed reference/target (SPEED_REF) is set by (DOUT x MAX_SPEED). The motor speed feedback from integrated Hall sensor is compared with the SPEED_REF and the error is fed into a PI loop. The PI loop Kp and Ki coefficients are configured through KP_RATIO and KI_RATIO. The output of speed loop (DOUT_SPEED_LOOP) sets the peak applied duty cycle. When output of the speed loop (DOUT_SPEED_LOOP) saturates, the integrator is disabled to prevent integral wind-up.