SLLSFT3A November 2025 – September 2026 MC121-Q1
PRODMIX
The I2C bus consists of a data line (SDA) and a clock line (SCL) with off-chip pull-up resistors. When the bus is idle, both SDA and SCL lines are pulled high.
A controller device, usually a microcontroller or a digital signal processor, controls the bus. The controller is responsible for generating the SCL signal and device addresses. The controller also generates specific conditions that indicate the START and STOP of data transfer. A peripheral device receives and/or transmits data on the bus under control of the controller device. The MC121-Q1 is the peripheral device on the I2C bus in this context.
The device address of the MC121-Q1 is 0x65.