SLLSFT3A November 2025 – September 2026 MC121-Q1
PRODMIX
Square commutation is a simple commutation scheme provided by MC121-Q1 for maximum torque/speed operation. Figure 6-14 shows the driver output voltage relative to the Hall sensor signal in square commutation.
In square commutation, the output duty cycle remains constant at DOUT with respect to the electrical angle (θElectrical). The signal from the Hall sensor and HALL_INVERT bit determines the OUTx terminal that switches at the commanded duty cycle and the OUTx terminal that is pulled to GND during the 180° electrical half cycle, θEHC.
The demagnetization state, θDEMAG, occurs at the end of the electrical half cycle and is determined by the DEMAG_TIME bits. The purpose of demagnetization is to reduce the motor current to zero and demagnetize the stator windings before reversing the OUTx voltage polarity due to a commutation event. Demagnetization minimizes voltage spikes on the VM supply and OUTx during commutation. Demagnetization also improves efficiency by reducing motor current spikes around the commutation region when back-EMF is minimal.
The demag time (DEMAG_TIME) can be set to a fixed time or can be automatically determined. When the AUTO_DEMAG_EN is set to 0x0, the demagnatization time is constant across operating conditions, and the DEMAG_TIME bits determine the θDEMAG based on speed of the motor during motor start, and steady state. When the AUTO_DEMAG_EN is set to 0x1, the driver automatically adjusts the θDEMAG angle to optimize the demagnetization duration based on the speed of the motor from the set DEMAG_TIME after pe-start phase.