SLLSFT3B November   2025  – November 2026 MC121-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Timing Diagrams
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Motor Control
        1. 6.3.1.1 Duty Input
        2. 6.3.1.2 Duty Curve
        3. 6.3.1.3 Motor Start, Speed Change, and Stop
        4. 6.3.1.4 Open-Loop (Duty Cycle) Control
        5. 6.3.1.5 Closed-Loop (Speed) Control
        6. 6.3.1.6 Commutation
          1. 6.3.1.6.1 Hall Sensor
            1. 6.3.1.6.1.1 Field Direction Definition
            2. 6.3.1.6.1.2 Internal Hall Latch Sensor Output
          2. 6.3.1.6.2 Hall Offset
          3. 6.3.1.6.3 Square Commutation
          4. 6.3.1.6.4 Soft Commutation
        7. 6.3.1.7 PWM Modulation Modes
      2. 6.3.2 Protections
        1. 6.3.2.1 Locked Rotor Protection
        2. 6.3.2.2 Current Limit
        3. 6.3.2.3 Overcurrent Protection (OCP)
        4. 6.3.2.4 VM Undervoltage Lockout (UVLO)
        5. 6.3.2.5 VM Over Voltage Protection (OVP)
        6. 6.3.2.6 Thermal Shutdown (TSD)
        7. 6.3.2.7 Integrated Supply (VM) Clamp
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Sleep and Standby Mode
      3. 6.4.3 Fault Mode
      4. 6.4.4 Test Mode and One-Time Programmable Memory
    5. 6.5 Programming
      1. 6.5.1 I2C Communication
        1. 6.5.1.1 I2C Read
        2. 6.5.1.2 I2C Write
  8. 7 Register Map
    1. 7.1 USR_OTP Registers
    2. 7.2 USR_TM Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Components
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
    5. 8.5 Hall Element Position
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Motor Control

MC121-Q1 accepts a pulse-width modulated (PWM) or a DC (analog) input on the PWM/DC pin to control the motor speed. The MC121-Q1 provides a configurable duty curve to map the input duty (DIN in Figure 6-2) to a user configured target output duty cycle (DOUT_TARGET in Figure 6-2). The MC121-Q1 also provides a user configurable duty ramp to smoothly increase/decrease the output duty cycle (DOUT in Figure 6-2) to reach DOUT_TARGET.

The MC121-Q1 supports both open-loop (duty cycle) and closed-loop (speed) control. In open-loop (duty cycle) control, the applied duty cycle is directly set by DOUT while in closed-loop (speed) control, the applied duty cycle is set by the speed loop.

An integrated digital-latch Hall sensor provides rotor position and timing information to the commutation algorithm. The MC121-Q1 supports square and soft output PWM waveshaping schemes to optimize between efficiency, motor speed, and acoustic noise.

The MC121-Q1 provides hybrid, synchronous, and asynchronous output PWM modulation modes on the H-bridge. Configurable hall lead/lag angle and time adjustment is available to improve the efficiency across both lower and higher speeds. In addition, MC121-Q1 provides a configurable demagnetization (auto or manual) feature to reduce the motor winding current to zero before a commutation to minimize the DC bus (VM) voltage spike, acoustic noise, and improve efficiency.

The MC121-Q1 provides configurable silence angle feature to apply 0% duty at the start of commutation for reducing the peak current. The silence angle can be configured by SILENCE_ANGLE bits.

Figure 6-2 shows the motor control block diagram of MC121-Q1.

MC121-Q1 MC121-Q1 Motor Control Block Diagram Figure 6-2 MC121-Q1 Motor Control Block Diagram