The following typical eye diagrams of the ISO606x family of devices indicates low jitter and wide
open eye at the maximum data rate of 200Mbps.

Horizontal 1ns / division, Vertical 1V /
division.
Figure 9-4 ISO606x Eye Diagram at 200Mbps PRBS
216 – 1, 5V and 25°C
Horizontal 1ns / division, Vertical 500mV /
division.
Figure 9-6 ISO606x Eye Diagram at 200Mbps PRBS
216 – 1, 2.5V and 25°C
Horizontal 1ns / division, Vertical 500mV /
division.
Figure 9-5 ISO606x Eye Diagram at 200Mbps PRBS
216 – 1, 3.3V and 25°C
Horizontal 1ns / division,
Vertical 500mV / division.
Figure 9-7 ISO606x Eye Diagram at 200Mbps PRBS
216 – 1, 1.8V and 25°C