SLLSFV5 October 2026 ISO6061 , ISO6062 , ISO6063
ADVANCE INFORMATION
To design with these devices, use the parameters listed in Table 9-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 1.71V to 5.5V |
| Decoupling capacitor between VCC1 and GND1 | 0.1µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1µF |