SLLSFV5 October 2026 ISO6061 , ISO6062 , ISO6063
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at 100kbps See Section 7 |
13.1 | ns | |||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 1.2 | ns | ||||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.2 | ns | |||
| Opposite-direction channels | 1.2 | ns | |||||
| tsk(pp) | Part-to-part skew time(3) | 3 | ns | ||||
| tr | Output signal rise time | See Section 7 | 5 | ns | |||
| tf | Output signal fall time | 5 | ns | ||||
| tPHZ | Disable propagation delay, high-to-high impedance output | device versions with output enable (ENx) | See Section 7 | 31.1 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 31.1 | |||||
| tPZH | Enable propagation delay, high impedance-to-high output | 27.5 | |||||
| tPZL | Enable propagation delay, high impedance-to-low output | 29.1 | |||||
| tPU | Time from VCC UVLO to valid output data | VCC ramp < 1µs | 80 | µs | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below VCC_UVLO–(MIN). See Section 7 | 20 | µs | |||
| tie | Time interval error | 216 – 1 PRBS data at 200Mbps, CL as defined in Recommended Operating Conditions, one channel switching | 161 | ps | |||
| tJCLK(RMS) | Clock Jitter (RMS) | 10MHz clock input, rising/falling edges, CL as defined in Recommended Operating Conditions, one channel switching | 9 | ps | |||