Implements Signal Improvement Capability (SIC) as defined in ISO 11898-2:2024
Actively improves bus signal by eliminating
ringing and enhancing bit symmetry
Backward compatible for use in classic CAN
networks
Wide input operational voltage range
Supports classic CAN and CAN FD up to 8Mbps
VIO level shifting supports: 1.7V to 5.5V
Operating modes:
Normal mode
Silent mode
Standby mode
Low-power sleep mode supporting remote and local wake-up
High-voltage INH output for system power control
INH_MASK pin to keep INH disabled during spurious wake-up events
Local wake-up support via the WAKE pin
Sleep Wake Error (SWE) timer enables safe transition from standby mode to sleep mode in the event of a system power failure or software fault
Allows for extended power-up time
Defined behavior when unpowered
Bus and IO terminals are high impedance
Protection features:
±58V CAN bus fault tolerant
Load dump support on VSUP
IEC ESD protection
Undervoltage protection
Thermal shutdown protection
TXD dominant state timeout (TXD DTO)
Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability